infrastructure for a connected world

An image of Double Loop Tie, 7.6L (193mm), Standard, Weather Resistant, Black
PLB2S-C0


Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, weather resistant nylon 6.6, black, standard package.
Material Weather Resistant Nylon 6.6
Application General
Color Black
Environment Outdoor (UV Resistant)
Cross Section Standard
Length (In.) 7.60
Length (mm) 193.0
Locking Style Locking
Width (In.) 0.19
Width (mm) 4.8
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 50.00
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100