infrastructure for a connected world

An image of Double Loop Tie, 7.6L (193mm), Standard, Nylon, Natural
PLB2S-M


Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, nylon 6.6, natural, bulk package.
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Material Nylon 6.6
Color Natural
Overall Length (In.) 7.6
Overall Length (mm) 193
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Maximum Installation Temperature (°F) 32
Environment Indoor
Application General
Cross Section Standard
Length (In.) 7.60
Length (mm) 193.0
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000