infrastructure for a connected world

An image of Double Loop Tie, 7.6L (193mm), Standard, Weather Resistant, Black
PLB2S-M0


Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, weather resistant nylon 6.6, black, bulk package.
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 7.6
Overall Length (mm) 193
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Environment Outdoor (UV Resistant)
Minimum Bundle Diameter (In.) NA
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Minimum Insertion Hole Diameter (In.) NA
Minimum Insertion Hole Diameter (mm) NA
Maximum Insertion Hole Diameter (In.) NA
Maximum Insertion Hole Diameter (mm) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Application General
Cross Section Standard
Length (In.) 7.60
Length (mm) 193.0
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Fast and economical method to secure and separate two bundles. Reduces part number inventory.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000