infrastructure for a connected world

An image of Double Loop Tie, 7.6L (193mm), Standard, Heat Stabilized, Black
PLB2S-M30


Pan-Ty® double loop cable tie, standard cross section, 7.6 (193mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
Overall Length (In.) 7.6
Overall Length (mm) 193
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Environment Indoor
Minimum Bundle Diameter (In.) NA
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Minimum Insertion Hole Diameter (In.) NA
Minimum Insertion Hole Diameter (mm) NA
Maximum Insertion Hole Diameter (In.) NA
Maximum Insertion Hole Diameter (mm) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Application High Temperature
Cross Section Standard
Length (In.) 7.60
Length (mm) 193.0
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Operating Temperature -76°F (-60°C) - 239°F (115°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000