PLB3S-MPan-Ty® double loop cable tie, standard cross section, 11.8 (300mm) length, nylon 6.6, natural, bulk package.
|
Material | Nylon 6.6 |
Application | General |
Color | Natural |
Environment | Indoor |
Cross Section | Standard |
Length (In.) | 11.80 |
Length (mm) | 300.0 |
Locking Style | Locking |
Width (In.) | 0.19 |
Width (mm) | 4.8 |
Plenum-Rated | No |
Tool | GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2 |
Width In (mm) | 0.19 (4.8) |
CE Compliant | Yes |
CSA Certified | Yes |
UL Listed (File #E56854) | No |
UL Recognized (File #E56854) | Yes |
Continuous Use Temperature Range | -76°F (-60°C) - 185°F (85°C) |
Installation Temperature | -4°F (-20°C) - 32°F (0°C) |
Min. Loop Tensile Strength (Lbs.) | 50.00 |
Min. Loop Tensile Strength (N) | 222 |
Operating Temperature | -76°F (-60°C) - 185°F (85°C) |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498355683 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3411 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.4111 |
Part Drawings | Bow-Ty Cable Ties PLB Series CTPLB2S--ENG | US English | 243 KB |
Selection Guides | Cable Tie Selection Guide: CTSG04--SA | US English | 11529 KB |