infrastructure for a connected world

An image of Double Loop Tie, 11.8L (300mm), Standard, Weather Resistant, Black
PLB3S-M0


Pan-Ty® double loop cable tie, standard cross section, 11.8 (300mm) length, weather resistant nylon 6.6, black, bulk package.
Material Nylon 6.6
Color Black
Overall Length (In.) 11.8
Overall Length (mm) 300
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Environment Outdoor (UV Resistant)
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Application General
Cross Section Standard
Length (In.) 11.80
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Thickness (mm) 1.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000