infrastructure for a connected world

An image of Double Loop Tie, 11.8L (300mm), Standard, Heat Stabilized, Black
PLB3S-M30


Pan-Ty® double loop cable tie, standard cross section, 11.8 (300mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Application High Temperature
Color Black
Environment Indoor
Cross Section Standard
Length (In.) 11.8
Length (mm) 300
Locking Style Locking
Width (In.) 0.19
Width (mm) 4.8
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Part Features Fast and economical method to secure and separate two bundles. Reduces part number inventory.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000