infrastructure for a connected world

An image of Universal Ground Bar Insulation Stand-Offs
UGB-IN-SO


Universal ground bar isolation stand-offs, includes two stand-offs and hardware, 1.57" (40mm) length, 0.59" (15.0mm) width, 0.98" (25.0mm) height.
Material Plastic
Overall Length (In.) 1.57
Overall Length (mm) 40
Overall Width (In.) 0.59
Overall Width (mm) 15
Overall Height (In.) 0.98
Overall Height (mm) 25
Number of Ports N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1