infrastructure for a connected world

An image of 12 Port Universal Ground Bar
UGB2/0-414-12


Universal ground bar accepts #14 – #4 AWG wire in 12 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector, 8.28" (210.3mm) length, 0.62" (15.7mm) width, 0.48" (12.2mm) height.
Overall Length (In.) 8.28
Overall Length (mm) 210.3
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Overall Height (In.) 0.48
Overall Height (mm) 12.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1