infrastructure for a connected world

An image of 18 Port Universal Ground Bar
UGB2/0-414-18


Universal ground bar accepts #14 – #4 AWG wire in 18 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector, 11.64" (295.7mm) length, 0.62" (15.7mm) width, 0.48" (12.2mm) height.
Product Type Universal Grounding Bar
Material Copper
Overall Length (In.) 11.64
Overall Length (mm) 295.7
Color Silver
Finish/Coating Tin-Plated
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Overall Height (In.) 0.48
Overall Height (mm) 12.2
Application Utility/Ground Grid
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand StructuredGround