infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Min., Int., and Std. Cable Ties - Leased
PPTS


The pneumatic cable tie tool in black (selector knob) installs miniature, intermediate, and standard cross-section cable ties. Replacement part kits can be part of a scheduled maintenance program. Weighing 15 oz. (427g), it is sold individually.
Used With Cable Ties M, I, S
Material Metal
Length (In.) 8.54
Length (mm) 217
Weight (g) 427
Weight (oz.) 15.0
Width (In.) 0.6
Width (mm) 15.2
CE Compliant Yes
Height (In.) 5.80
Height (mm) 147.0
Color Light Gray/Black
Standards CE Compliant
Part Features Powder coat finish with black knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1