PTHThe pneumatic cable tie tool in red (trigger handle and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features ergonomic, lightweight design. Weighing 32.0 oz. (907g), it is sold individually.
|
Used With Cable Ties | S, HS, LH, H |
Material | Resin |
Length (In.) | 11.18 |
Length (mm) | 284 |
Weight (g) | 907 |
Weight (oz.) | 32.0 |
Width (In.) | 1.84 |
Width (mm) | 47 |
CE Compliant | Yes |
Height (In.) | 6.81 |
Height (mm) | 174.0 |
Color | Dark Gray/Red |
Standards | CE Compliant |
Part Features | Ergonomic design with impact resistant resin housing and red knob; replacement parts can be part of a scheduled maintenance program. |
Tool Type | Manual clipping |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498337906 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4384 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | PTS Product Page | US English | 79 KB |
Installation Documents | KPTSTL Installation Instructions | US English | 108 KB |
Installation Documents | KPTHBLD Installation Instructions | US English | 201 KB |
Line Cards | Heavy Duty Cable Management Solutions: CMLC01--SA | US English | 4254 KB |
Manuals | PTH PNEUMATIC TOOL OPERATION MANUAL All Languages | US English | 1481 KB |
Part Drawings | PTH CUSTOMER DRAWING | US English | 156 KB |
Product Bulletins | Pneumatic Cable Tie Installation Tools - PTS, PTH Ergonomic Tools - Product Bulletin CTCB57 | US English | 628 KB |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Comfort, Performance and Durability | US English | 681 KB |
Selection Guides | Cable Tie Selection Guide: CTSG04--SA | US English | 11529 KB |
Videos | Ergonomic Cable Tie Installation Tools Interactive Demo | US English | 445 KB |