infrastructure for a connected world

An image of Double Hose Clamp Tie, 11.0L (279mm), Weather Resistant, Black
DHC1.12X1.75-D0


Double hose clamp, holds and separates two gasoline, hydraulic, or pneumatic hoses, 11.0 (279mm) length, weather resistant nylon 6.6, black.
Minimum Loop Tensile Strength (N) 445
Minimum Loop Tensile Strength (lb) 100
Maximum Bundle Diameter (mm) 127
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 11
Overall Length (mm) 279
Overall Width (In.) 0.28
Overall Width (mm) 7.1
Maximum Installation Temperature (°C) 0
Maximum Installation Temperature (°F) 32
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Environment Outdoor (UV Resistant)
Application General
Length (In.) 11.00
Length (mm) 279.0
Locking Style Locking
Plenum-Rated No
Tool GTH-E, GS4H, PTH, STH2, ST3EH
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.28 (7.1)
CE Compliant Yes
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 500