infrastructure for a connected world

An image of Installation Tool, MLT Ties, Controlled Tension, EH & SH Cross Section
RT2HT


Installation tool for use with the following stainless steel cross section ties:Type MLT, MLTFC, and MLTD: Extra-heavy and super-heavyUsed with custom length banding cross sections:Type MB and MBC: Extra-heavy and super-heavyWidth of tool nose 2.60" (66.0mm).
Product Type Custom Length Stainless Steel Strapping
Color Black
Overall Length (In.) 7.1
Overall Length (mm) 180
Overall Width (In.) 4.05
Overall Width (mm) 103
For Use With Coated and Uncoated Pan-Steel Cable Ties
Used with Installation Tool Print / Web
Application Installation tool for stainless steel cable ties
Description Installation tool for use with extra-heavy, extra-heavy 15 and super-heavy cross section Pan-Steel® type MLT ties as well as extra-heavy and super-heavy cross section Pan-Steel® type MLTFC ties. Also used with type HTMLT ties on lowest tension setting. Width of tool nose 2.60" (66.0mm).
Overall Height (mm) 178.1
Part Features Cable tie side entry for immediate positioning of tie; Multi-position rear handle provides flexibility for a one or two hand installation; Replacement cutter blade and handle available.
Tension Type Controlled Tension
Tool Type Manual clipping
Used with Pan-Steel Ties MLT/EH/EH15/SH or MLTFC/EH/SH
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Pan-Steel