infrastructure for a connected world

An image of Installation Tool, MLT Ties, Twist Cut Off, LH & SH Cross Section
ST2MT


Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, heavy and extra-heavyType MLTFC: Standard, heavy and extra-heavyType MLTC and MLT-LPAL: HeavyType MLTD: Heavy and extra-heavyUsed with custom length banding cross sections:Type MB: Standard, heavy and extra-heavyType MBC: Heavy and extra-heavy
For Use With Coated and Uncoated Pan-Steel Cable Ties
Tool Type Manual cut-off
Product Name ST2MT Installation Tool
Tension Type Controlled Tension
Overall Length (In.) 7.88
Overall Length (mm) 200.2
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Overall Height (mm) 147.6
Color Black
Used with Installation Tool Print / Web
Application Installation tool for stainless steel cable ties
Description Installation tool for use with standard, light-heavy, heavy and extra-heavy cross section Pan-Steel ® type MLT ties, type MLTC/MLTFC coated ties, Wave-Tys and type MLTDH double wrapped ties. This tool has a twist action, cut-off mechanism.
Part Features Cable tie side entry for immediate positioning of tie; One hand operation – lightweight; Easy removal of excess tie; Rugged, lightweight, easy-to-operate pliers-type tool provides mechanical advantage.
Used with Pan-Steel Ties MLT/S/LH/H/EH/LPAL, MLTC/H, MLTFC/S/H/EH or MLTD/H/EH
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Stainless Steel Cable Tie Tool