infrastructure for a connected world

An image of Installation Tool, MLT Ties, Pneumatic Style, S LH H Cross Section
PPTMT


Pneumatic Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, and heavyType MLTFC: Standard and heavyType MLTC and MLTDH: HeavyUsed with custom length banding cross sections:Type MB: Standard and heavyType MBC: HeavyAutomatically tensions and cuts off tie when predetermined tension is reached, providing more reliable and consistent installations.Ideal for high production applications.
For Use With Coated and Uncoated Pan-Steel Cable Ties and Continuous Banding
Tool Type Manual clipping
Tension Type Controlled Tension
Overall Length (In.) 11.28
Overall Length (mm) 286.6
Overall Width (In.) 2.13
Overall Width (mm) 54
Overall Height (In.) 8.36
Overall Height (mm) 212.3
Color Gray
Used with Installation Tool Print / Web
Application Installation tool for stainless steel cable ties and banding
Description Pneumatic installation tool for use with the following Pan-Steel® cross section ties: Type MLT: Standard, light-heavy and heavy; Type MLTFC: Standard and heavy; Type MLTC/MLTD: Heavy; Type MB: Standard and heavy; Type MBC: Heavy.
Part Features Pneumatic hand tool for fast and effortless installation; Cable tie side entry for immediate positioning of tie; Controlled tension, fully adjustable; Automatic cut-off; One hand operation – lightweight; Easy removal of excess tie; Operates 85 PSI (586 KPA Bar) non-lubricated air and requires no special maintenance.
Used with Pan-Steel Ties MLT/S/LH/H, MLTC/H, MLTFC/S/H, MLTD/H, or MB/S/H or MBC/H
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Cable Tie and Custom Length Banding Tool
Sub Brand Pan-Steel