infrastructure for a connected world

An image of Power MLT Tool
PBTMT


Battery Powered Installation tool for use with the following stainless steel cross section ties: Type MLT and MLTFC: Heavy, extra-heavy, and super-heavy Type MLTC: Heavy Type MLTDH: Extra-Heavy and super-heavy Used with custom length banding cross sections: Type MB and MBC: Heavy, extra-heavy, and super-heavy. 2 – 12 volt Lithium-Ion batteries and 115 volt, 60 Hz charger included.
For Use With Coated and Uncoated Pan-Steel Cable Ties and Continuous Banding
Tool Type Automatic cut-off
Tension Type Controlled Tension
Overall Length (In.) 10.33
Overall Length (mm) 262.4
Overall Width (In.) 3.17
Overall Width (mm) 80.5
Overall Height (In.) 7.63
Overall Height (mm) 193.7
Color Black
Used with Installation Tool Print / Web
Application Installation tool for stainless steel cable ties and banding
Description Battery powered installation tool for use with the following Pan-Steel® cross section ties: Type MLT and MLTFC: Heavy, extra-heavy and super-heavy; Type MLTC: Heavy; Type MLTD: Extra-heavy and super-heavy. Type MB and MBC: Heavy, extra-heavy and super-heavy. Supplied with two 12 volt Lithium-Ion batteries and one 115 volt, 60 Hz charger.
Part Features Lithium-Ion battery optimizes performance by installing more cable ties per charge; Ergonomic tool design provides a compact lightweight body, reducing operator fatigue; Automatic flush cut off enhances productivity with easy one hand installation; Cable tie side entry allows quick insertion of tie into tool for faster installation; 360° rotating head allows access to confined spaces; Controlled tension mechanism provides consistent installations every time; Battery indicator improves productivity with quick visual identification of battery life; Variable speed trigger provides increased operator control, for easy installation.
Used with Pan-Steel Ties MLT/H/EH/SH, MLTC/H, MLTFC/H/EH/SH, MLTD/EH/SH, MB/H/EH/SH or MBC/H/EH/SH
RoHS Compliancy Status Not Sold In Europe
Min. Order Qty. 1
Product Type Cable Tie and Custom Length Banding Tool
Sub Brand Pan-Steel