infrastructure for a connected world

An image of Installation Tool, MS Strap, Lever Cut Off
BT2HT


The BT2HT Hand Operated Installation tool tensions and cuts strapping. Designed with a multi-position rear handle that provides flexibility and easy removal of excess strap. Used with Pan-Steel Strapping.
Application Installation tool for stainless steel strapping
Product Type Strapping Tool
Color Black
Cut Off Type Manual
For Use With MS, MSC, and MSW series strapping
Overall Height (In.) 6.94
Overall Height (mm) 176
Sub Brand Pan-Steel®
Overall Length (In.) 7.64
Overall Length (mm) 194
Overall Width (In.) 4.05
Overall Width (mm) 103
Tension Type Controlled Tension
Tool Type Manual operated
Used with Installation Tool Print / Web
Description Installation tool for use with 0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths of Panduit® Pan-Steel® Strapping. Tensions, cuts strapping and secures the buckle tab. Lever cut off.
Part Features Strap side entry; Mutli-position rear handle provides flexibility for a one or two hand installation; Adjustable tension control; Easy removal of excess strap; Installs three sizes .0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths; Replacement cutter blade and handle available.
RoHS Compliancy Status Compliant
Min. Order Qty. 1