infrastructure for a connected world

An image of Embossing Tape, 316 Steel, .5" X 21
METS3-X


.50" x 21' (12.7mm x 6.4m) 316 grade stainless steel tape.
Color Silver
Environment Indoor
For Use With Stainless Steel Tape
Material 316 Stainless Steel
Overall Length (In.) 252
Overall Length (mm) 6.4
Overall Thickness (In.) 0.01
Overall Thickness (mm) 0.1
Overall Width (In.) 0.5
Overall Width (mm) 12.6
Part Features 316 Stainless Steel Tape, .50 x 21'
RoHS Compliancy Status Compliant
Min. Order Qty. 10