infrastructure for a connected world

An image of Embossing Tape, 304 Steel, .5" X 21
METS4-X


.50" x 21' (12.7mm x 6.4m) 304 grade stainless steel tape.
Length (ft.) 21.00
Width (In.) 0.50
Width (mm) 12.7
Length (In.) 252.00
Length (mm) 6400.0
Material 304 Stainless Steel
Part Features 304 Stainless Steel Tape, .50 x 21'
RoHS Compliancy Status Compliant
Min. Order Qty. 10