infrastructure for a connected world

An image of Double Loop Tie, Two-Piece, 6.8L (172mm), Standard, Nylon, Natural
SSB2S-C


Sta-Strap® Bow-Ty™ cable ties, standard cross section, 6.8 (172mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Minimum Loop Tensile Strength (N) 133
Minimum Loop Tensile Strength (lb) 30
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Application Indoor
Cross Section Standard
Locking Style First Loop Releasable Prior to Final Tensioning
Plenum-Rated No
Tool Hand install only
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
CE Compliant Yes
CSA Certified Yes
Maximum Bundle Diameter (In.) 1.25
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 100