infrastructure for a connected world

An image of Double Loop Tie, Two-Piece, 6.8L (172mm), Standard, Weather Resistant, Black
SSB2S-M0


Sta-Strap® Bow-Ty™ cable ties, standard cross section, 6.8 (172mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Application Indoor
Color Black
Cross Section Standard
Locking Style First Loop Releasable Prior to Final Tensioning
Plenum-Rated No
Tool Hand install only
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.6) - 1.25 (32.0)
CE Compliant Yes
CSA Certified Yes
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 30.00
Min. Loop Tensile Strength (N) 133
Operating Temperature -76°F (-60°C) - 185°F (85°C)
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000