infrastructure for a connected world

An image of Double Loop Tie, Two-Piece, 6.8L (172mm), Standard, Heat Stabilized, Black
SSB2S-M30


Sta-Strap® Bow-Ty™ cable ties, standard cross section, 6.8 (172mm) length, heat stabilized nylon 6.6, black.
Sub Brand Pan-Ty®
Color Black
Environment Indoor
Material Heat Stabilized Nylon 6.6
Standards Met CE, RoHS Compliant
For Use With Cables
Maximum Bundle Diameter (In.) 1.25
Minimum Bundle Diameter (In.) 0.06
Maximum Bundle Diameter (mm) 32
Minimum Bundle Diameter (mm) 1.6
Maximum Operating Temperature (°C) 85
Minimum Operating Temperature (°C) -60
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°F) -76
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Overall Length (In.) 6.75
Overall Length (mm) 171.5
Body Width (In.) 0.18
Body Width (mm) 4.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000