infrastructure for a connected world

An image of Metal Indenting Machine, .125" (3.2mm)
MIM125


Indenting machine with 1/8" (3.18mm) character wheel, 11.25" (286mm) x 16.25" (413mm) x 11.75" (298mm), 41 lbs. (18.6 kg)
Overall Length (ft.) NA
Overall Length (m) NA
Lettering Height (mm) NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1