infrastructure for a connected world

An image of Portable Embossing System, .187" (4.77mm), 230 Volts
PES197/E


Portable embossing system 3/16" (4.77mm) character, 11.5" (292mm) x 21.0" (534mm) x 19.0" (483mm), 95 lbs. (43 kg), 230 volt, 50 Hz with Easy-Mark™ Software
Used with Pan-Steel Marker Plates MMP350-M, MMP350-M316, MMP350H-M**, MMP350W38-M, MMP350W38M-316
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000