infrastructure for a connected world

An image of Copper Cable Stripping Tool
CJAST


Copper cable jacket stripping tool.
Product Type Wire Stripping Tool
Maximum Cutting Diameter 1.57
Minimum Cutting Diameter 0.06
Sub Brand PanNet
Color Black
Part Features Strips insulation up to 0.040" (1.0mm) of multi core cable, UTP/STP cable, fiber optic cable, Strip range 0.1" - 0.43" (2.5mm - 11.0mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1