infrastructure for a connected world

An image of 4 Pair Replacement Blade for GPDTM Punchdown Tool
GPDTMB


Replacement blade for GP6™ PLUS 4-Pair Punchdown Tool.
Product Type 4-Pair Replacement Blade
Color Black
Overall Height (In.) 1.65
Overall Height (mm) 41.9
Overall Length (In.) 1.6
Overall Length (mm) 40.6
Overall Width (In.) 8.9
Overall Width (mm) 226.1
For Use With The GP6™ PLUS Punchdown System is used as a Category 6 interconnect or cross-connect of workstation cabling to equipment cabling, or as a consolidation point in zone cabling applications
Performance Level Category 6
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1