infrastructure for a connected world

An image of Single Wire Punchdown Tool for GP6 PLUS Punchdown System
GPST


Inserts and cuts off one wire at a time, for use with GP6™ PLUS System only.
Product Type Single Wire Punchdown Tool
Color Yellow
Material Plastic
Overall Height (In.) 5.6
Overall Height (mm) 142.2
Overall Length (In.) 5.6
Overall Length (mm) 142.2
Overall Width (In.) 1.1
Overall Width (mm) 27.9
For Use With The GP6™ PLUS Punchdown System is used as a Category 6 interconnect or cross-connect of workstation cabling to equipment cabling, or as a consolidation point in zone cabling applications
Performance Level Category 6
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1