infrastructure for a connected world

An image of Five Pair Punchdown Tool
PDT110M


5-pair punchdown tool, can terminate up to 5 pairs at a time.
NoteNA
Product Type 5-Pair Punchdown Tool
Sub Brand Pan-Punch
Color Black
Material ENGINEERING THERMOPLASTIC UL94 V-0
Overall Height (In.) null
Overall Height (mm) null
Overall Length (In.) 8.88
Overall Length (mm) 225.6
Overall Width (In.) 1.65
Overall Width (mm) 41.9
For Use With 5-pair punchdown tool, can terminate up to 5 pairs at a time.
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1