infrastructure for a connected world

An image of Cable Bundle Organizing Tool
CBOT24K


Cable bundle organizing tool, tool kit contains jacket cover with hook and loop fastener, green insert and yellow insert.Green Insert recommended for cable outer diameter range: 0.18" (4.6mm) – 0.25" (6.3mm).Yellow Insert recommended for cable outer diameter range: 0.23" (5.9mm) – 0.31" (7.9mm).
Tool Type Manual
Tension Type NA
Cut Off Type NA
Color Black
Application TX5500™ Category 5e UTP, TX6000™ Category 6 UTP, TX6500™ Enhanced Category 6, TX6A™ 10Gig™ Category 6A
Description Kit contains jacket cover with hook and loop fastener and two inserts.
Minimum Cable Diameter (In.) 0.18
Minimum Cable Diameter (mm) 4.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Cable Organizing Kit