FMTPFCTMTP Female Connector Cleaning Tool.
|
Application | MTP Female connectors |
Depth In (mm) | 1.4 In (36 mm) |
Description | MTP Male Fiber Cleaning Tool |
Height In (mm) | 3.2 In (81 mm) |
Standards | Adapter housing colors follow TIA/EIS- 568-C.3 suggest color identification scheme |
Tool | MTP female connector cleaning tool |
Width In (mm) | 5.0 In (127 mm) |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498379876 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0213 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | FMTPFCT Product Page | US English | 114 KB |
Installation Documents | Hydra Kit Cleaning and Installation - FS011 | US English | 624 KB |
Installation Documents | MTP Fiber Cleaning Tools - PN433A | US English | 403 KB |
Installation Documents | PanMPO Reference Cables: FS052A | US English | 782 KB |
Part Drawings | MPT/MTP FEMALE REEL CLEANING TOOL | US English | 201 KB |
Specification Sheets | QuickNet MTP Fiber Cassettes: WW-FBSP37 | US English | 197 KB |
Technical References | QuickNet MTP Solutions and Correct Gender: TR41 | US English | 373 KB |
Technical References | QuickNet MTP Solutions and Correct Gender: TR41 | US English | 373 KB |
Technical References | Maintaining Polarity in Cassette-based Systems | US English | 78 KB |
White Papers | Best Practices for Ensuring Polarity of Array-Based Fiber Optic Channels | US English | 327 KB |