infrastructure for a connected world

An image of Stud Mount Tie, 15.3L (389mm), Light-Heavy, Heat Stab. Weather Resistant, Black
PLST4HS25-TL300


Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized, weather resistant Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Light-heavy cross section, 15.3in, Tensile Strength: 534, Black, 250pc.
Material Nylon 6.6
Color Black
Overall Length (In.) 15.3
Overall Length (mm) 389
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Environment Indoor
Overall Width (In.) 0.3
Overall Width (mm) 7.6
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Application High Temperature
Cross Section Light-Heavy
Length (In.) 15.30
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Tool GTHE, GS4H, GS4EH, PTH, STH2, ST3EH
Thickness In (mm) 0.07 (1.9)
Width In (mm) 0.30 (7.6)
Bundle Diameter Range In. (mm) 0.18 (4.8) - 4.00 (101.6)
CE Compliant Yes
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Maximum Bundle Diameter (In.) 4
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Heat stabilized weather resistant integral mount pushes onto a threaded stud and the tie wraps around the bundle.
Thickness (mm) 1.9
RoHS Compliancy Status Compliant
Min. Order Qty. 250