FWP-CCloth Wipes.
|
Application | Panduit OptiCam Pre-Polished Cam Connectors |
Description | Cloth Wipes |
Length (mm) | 101.6 |
Length In (mm) | 4.00 In (101.6 mm) |
Part Features | Each package contains (100) 4" square white non-woven wipe |
Width (mm) | 101.6 |
Width In (mm) | 4.00 In (101.6 mm) |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 100 |
UPC | 07498364484 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4739 |
Catalog Cut Sheets | FCAMKIT Product Page: FBCC1--WW-ENG | US English | 540 KB |
Catalog Cut Sheets | FIELDKIT Product Page: FBCC1--WW-ENG | US English | 950 KB |
Installation Documents | LC Fiber Optic Connectors: FS119 | US English | 1436 KB |
Part Drawings | LINT FREE WIPES | US English | 58 KB |