infrastructure for a connected world

An image of Stud Mount Tie, Ladder Style, Releasable, 5.7L (146mm), Std, Heat Stab, Black
PRST30S-S14-M30


Pan-Ty® Ladder Style Stud Mounted Cable Ties are easy to install by hand — no tools required. Simply push onto a threaded stud and wrap the tie around the bundle for a secure, yet fully adjustable, releasable hold. Plus, with Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Standard cross section, 5.2in, Tensile Strength: 156, black, 1000pc.
Material Nylon 6.6
Color Black
Overall Length (In.) 5.2
Overall Length (mm) 132
Minimum Loop Tensile Strength (N) 156
Minimum Loop Tensile Strength (lb) 35
Environment Indoor
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Application High Temperature
Cross Section Standard
Length (In.) 5.20
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool Hand Installed Only
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.38 (9.7)
Bundle Diameter Range In. (mm) 0.12 (3.2) - 1.18 (30.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 1.18
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Thickness (mm) 1.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000