infrastructure for a connected world

An image of Stud Mount Tie, Releasable, 6.9L (176mm), Standard, Heat Stabilized, Black
PRST40SC-D30


Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Standard cross section, 6.9in, Tensile Strength: 222, Black, 500pc.
Material Heat Stabilized Nylon 6.6
Color Black
Overall Length (In.) 6.9
Overall Length (mm) 176
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Environment Indoor
Overall Width (In.) 0.19
Overall Width (mm) 4.8
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Minimum Insertion Hole Diameter (In.) NA
Minimum Insertion Hole Diameter (mm) NA
Maximum Insertion Hole Diameter (In.) NA
Maximum Insertion Hole Diameter (mm) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Application High Temperature
Cross Section Standard
Length (In.) 6.90
Length (mm) 176.0
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool Hand Installed Only
Length In (mm) 6.90 (176.0)
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.19 (4.8)
Bundle Diameter Range In. (mm) 0.24 (6.1) - 1.57 (40.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Operating Temperature -76°F (-60°C) - 239°F (115°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 500