infrastructure for a connected world

An image of Panduit Bench Mount Wiring Duct Cutting Tool

Bench mount cutter tool cuts slotted wiring duct and wiring duct covers with up to 6.00" wide and 5.00" high, full 78.74" (2.0M) measure scale, includes safety guarding.
Height (In.) 37.17
NoteFor USA customers only. Ouside the USA should order PBDCT-B and PBDCT-M.
Length (In.) 55.75 (95.75 extended)
Length (mm) 1416.0
Part Features Bench mount design is portable and cuts mid to high volumes of wiring duct and cover and increases productivity over using hand tools. Ergonomic, hand actuated cutting mechanism with precision ground steel blade, telescoping measuring bar with standard and metric scale, safety guards. Can be right or left hand mounted measuring bar and duct stop.
RoHS Compliancy Status Compliant
Min. Order Qty. 1