infrastructure for a connected world

An image of PBDCT Measuring Device
PBDCT-M


Measuring device for bench mount cutter tool for slotted wiring duct and cover (sold outside U.S. only).
Application Measuring Device for Bench Mount Cutter Tool for Slotted Wiring Duct and Cover.
Product Type Wiring Duct Cutting Tool - Measuring Device Only
For Use With Slotted Wiring Duct
Overall Depth (In.) 15.62
Overall Depth (mm) 396.7
Overall Height (In.) 37.17
Overall Height (mm) 944.1
Overall Width (In.) 55.75
Overall Width (mm) 1416.1
Product Category WIRING DUCT INCLUDES TOOLS
Standards Met RoHS Compliant
Part Features Measuring device (Sold outside the US, must also purchase the PBDCT-B)
RoHS Compliancy Status Compliant
Min. Order Qty. 1