infrastructure for a connected world

An image of Duct Cutting Tool
DCT


Cuts Wiring Duct Base and Covers
Application Hand-Held Duct Cutting Tool that cuts Wiring Duct Base and Covers.
Product Type Hand-held Duct Cutting Tool
For Use With Wiring Duct or Cover and Heat Shrink Tubing
Overall Height (In.) 3
Overall Height (mm) 76.2
Overall Width (In.) 8.3
Overall Width (mm) 210.8
Description Hand held duct cutting tool
Part Features Cuts Slotted Panduct Wiring Duct or Cover, and Heat Shrink Tubing. Provides a smooth burr-free cut for all types of slotted wall and cover and has spring open handle. Made of heavy duty steel.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1