infrastructure for a connected world

An image of Duct Notching Tool
DNT-100


For Removing Sidewalls for Intersections or bundles.
Overall Length (In.) 9.5
Overall Length (mm) 241
Tool Type Wiring Duct
Description Hand held sidewall notching tool
Part Features Used to notch the duct sidewall down to the score line to facilitate finger breakouts for corner and T junctions, Spring loaded in open position
Size 9.50" (241.0) x 2.37" (60.0)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1