infrastructure for a connected world

An image of Surface Raceway Cutting Tool for use with all LD Raceway
SRT


Used to cut all LD profile raceway. Leaves a clean burr-free finish on raceway. Can also be used to cut plastic conduit.
Sub Brand Pan-Way
Color Red
For Use With LD Profile
Overall Length (In.) 8.36
Overall Length (mm) 2548.1
Application For Cutting LD Profile Raceway and Plastic Conduit.
Type Cutting
Length (In.) 8.36
Part Features Used with Raceway types: P, L, C, TM and U, Ratchet - action handle releases when cut is complete
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1