infrastructure for a connected world

An image of Cable Tie, 2-Piece, 5.3L (137mm), Intermediate, Nylon, Natural
SST1.5I-M


Sta-Strap® cable tie, releasable, intermediate cross section, 5.3 (137mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Maximum Bundle Diameter (In.) 1.25
Overall Length (In.) 5.3
Overall Length (mm) 137
Color Natural
Overall Width (In.) 0.14
Overall Width (mm) 3.4
Overall Thickness (In.) 0.04
Overall Thickness (mm) 0.9
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Environment Indoor
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854
CSA Certified Yes
Mil. Std. Part Number MS3367-5-9
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Length (In.) 5.30
Length (mm) 137.0
Tool GTS-E, GS2B, PTS, PPTS, STS2
Application General
CE Compliant Yes
Cross Section Intermediate
Locking Style Releasable
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Thickness (In.) 0.04
Thickness (mm) 0.9
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000