infrastructure for a connected world

An image of Cable Tie, 2-Piece, 5.5L (140mm), Miniature, Heat Stabilized, Black
SST1.5M-M30


Sta-Strap® cable tie, releasable, miniature cross section, 5.5 (140mm) length, heat stabilized nylon 6.6, black.
Material Nylon 6.6
Maximum Bundle Diameter (In.) 1.25
Overall Length (In.) 5.5
Overall Length (mm) 140
Color Black
Overall Width (In.) 0.1
Overall Width (mm) 2.4
Overall Thickness (In.) 0.04
Overall Thickness (mm) 0.9
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Length (In.) 5.50
Tool GTS-E, GS2B, PTS, PPTS, STS2
Application High Temperature
CE Compliant Yes
Cross Section Miniature
Locking Style Releasable
Material Flammability Rating UL 94V-2
Max. Continuous Use Temperature 239°F (115°C)
Plenum-Rated No
Thickness (In.) 0.04
Thickness (mm) 0.9
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000