infrastructure for a connected world

An image of Cable Tie, 2-Piece, 5.7L (146mm), Standard, Nylon, Natural
SST1.5S-M


Sta-Strap® cable tie, releasable, standard cross section, 5.7 (146mm) length, nylon 6.6, natural.
Material Nylon 6.6
Maximum Bundle Diameter (In.) 1.25
Overall Length (In.) 5.7
Overall Length (mm) 146
Color Natural
Overall Width (In.) 0.18
Overall Width (mm) 4.6
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.2
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Environment Indoor
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854
CSA Certified Yes
Mil. Std. Part Number NA
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Length (In.) 5.70
Length (mm) 146.0
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Application General
CE Compliant Yes
Cross Section Standard
Locking Style Releasable
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Thickness (In.) 0.05
Thickness (mm) 1.2
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000