infrastructure for a connected world

An image of Cable Tie, 2-Piece, 5.7L (146mm), Standard, Weather Resistant, Black
SST1.5S-M0


Sta-Strap® cable tie, releasable, standard cross section, 5.7 (146mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Color Black
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Length (In.) 5.70
Length (mm) 146.0
Width (In.) 0.18
Width (mm) 4.6
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Application General
CE Compliant Yes
Cross Section Standard
Environment Outdoor (UV Resistant)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Locking Style Releasable
Max. Bundle Diameter (In.) 1.25
Max. Continuous Use Temperature 185°F (85°C)
Min. Bundle Diameter (In.) 0.06
Min. Bundle Diameter (mm) 1.5
Min. Loop Tensile Strength (Lbs.) 50.00
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Standards UL 62275 Compliant (Type 1, 11), UL Recognized #E56854
Thickness (In.) 0.05
Thickness (mm) 1.2
UL 62275 Compliant (Type 1, 11) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000