infrastructure for a connected world

An image of Aluminum Sign, Danger Header,
PAS0710D72


Aluminum sign, 7.0" H x 10.0" W, danger header, 'High voltage' (legend), aluminum, red and black/white, 1 sign/card, 1 card/package.
Product Type Safety Signs
Material Aluminum
Overall Width (In.) 10
Overall Width (mm) 254
Overall Height (In.) 7
Overall Height (mm) 177.8
Legend High Voltage
Legend Color Red and Black/White
Overall Size W x H (In.) 10.00 x 7.00
Sign Header DANGER
Signs Per Card 1
Thickness (In.) 0.04
Thickness (mm) 1.016
RoHS Compliancy Status Compliant
Min. Order Qty. 1