infrastructure for a connected world

An image of Aluminum Sign, Danger Header,
PAS1014D79


Aluminum Sign, 10"H x 14"W, 'High Voltage Keep Away'
Product Type Safety Signs
Material Aluminum
Overall Width (In.) 14
Overall Width (mm) 355.6
Overall Height (In.) 10
Overall Height (mm) 254
Legend High Voltage Keep Away
Legend Color Red and Black/White
Overall Size W x H (In.) 14.00 x 10.00
Sign Header DANGER
Signs Per Card 1
Thickness (In.) 0.04
Thickness (mm) 1.016
RoHS Compliancy Status Compliant
Min. Order Qty. 1