infrastructure for a connected world

An image of Aluminum Sign, Danger Header,
PAS1420D75


Aluminum Sign, 14"H x 20"W, Danger Header, HIGH VOLTAGE UNAUTHORIZED PERSONNEL KEEP OUT, Red and Black/White
Product Type Safety Signs
Material Aluminum
Overall Width (In.) 20
Overall Width (mm) 508
Overall Height (In.) 14
Overall Height (mm) 355.6
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Legend High Voltage Unauthorized Personnel Keep Out
Legend Color Red and Black/White
Overall Size W x H (In.) 20.00 x 14.00
Sign Header DANGER
Signs Per Card 1
Thickness (In.) 0.04
Thickness (mm) 1.016
RoHS Compliancy Status Compliant
Min. Order Qty. 1