infrastructure for a connected world

An image of Aluminum Sign, Danger Header
PAS1824D72


Aluminum Sign, 18"H x 24"H, Danger Header, HIGH VOLTAGE, Red and Black/White
Product Type Safety Signs
Material Aluminum
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Height (In.) 18
Overall Height (mm) 457.2
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Legend High Voltage
Legend Color Red and Black/White
Overall Size W x H (In.) 18.00 x 24.00
Sign Header DANGER
Signs Per Card 1
Thickness (In.) 0.04
Thickness (mm) 1.016
RoHS Compliancy Status Compliant
Min. Order Qty. 1