infrastructure for a connected world

An image of Panel Mount Tie w/o Pilot, 10.1L (257mm), Lt-Hvy, Heat Stab Weather Res, Black
SSPM2.5H-TL300


Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it's ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 10.1, Tensile Strength: 534, black, 250pc.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Environment Outdoor
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Standards Met UL Compliant 62275 Type 1
Application High Temperature
Cross Section Light-Heavy
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTHE, GS4H, GS4EH, PTH, STH2, ST3EH
Hole Diameter Range (In.) 0.31 - 0.82
Hole Diameter Range (mm) 8.0 - 21.0
Thickness In (mm) 0.06 (1.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 2.76 (70.0)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 2.76
Part Features Two-piece design, secures a bundle directly to a chassis or panel without the need for separate fasteners or mounting devices. Releasable prior to final tensioning.
Thickness (mm) 1.6
Width In (mm) 0.30 (7.6)
RoHS Compliancy Status Compliant
Min. Order Qty. 250