infrastructure for a connected world

An image of Panel Mount Tie w/o Pilot, 14.8L (376mm), Lt-Hvy, Heat Stab Weather Res, Black

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it's ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 14.8, Tensile Strength: 534, black, 50pc.
Material Heat Stabilized Weather Resistant Nylon 6.6
Application High Temperature
Color Black
Cross Section Light-Heavy
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Hole Diameter Range (In.) 0.31 - 0.82
Hole Diameter Range (mm) 8.0 - 21.0
Length In (mm) 14.80 (376.0)
Thickness In (mm) 0.06 (1.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 4.00 (102.0)
CE Compliant Yes
CSA Certified Yes
Standards UL Compliant 62275 Type 1
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Outdoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 120.00
Min. Loop Tensile Strength (N) 534
Width In (mm) 0.30 (7.6)
RoHS Compliancy Status Compliant
Min. Order Qty. 50